Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The TriQuint TGC4408-SM is a low cost Ku band downconverter. It provides in a single package a dual band VCO, a subharmonic mixer and all the associated gain stages required to integrate the VCO and the mixer. The TGC4408-SM provides a differential signal at 1/4th the VCO frequency for use in a phase-locked loop. The subharmonic mixer is manufactured using TriQuint's pHEMT process; the VCO and the prescaler are manufactured using TriQuint's HBT process. The TGC4408-SM is available as a single surface mount 32 lead 5x6 QFN package and is ideally suited for VSAT ground terminals and millimeter wave communication receivers. Lead-free and RoHS compliant. Evaluation Boards are available upon request.

Features:
  • RF Frequency: 18.3 to 20.2 GHz
  • Internal dual band LO Sources: 7.9 to 9.1 GHz and 9.9 to 11.1 GHz
  • IF Frequency: 950 to 1950 MHz
  • Conversion Gain: 8.5 dB
  • Single Side Band Noise Figure: 6.5 dB
  • Input IP3: -8 dBm
  • Differential ÷4 VCO output for use by external PLL
  • Single +5V supply operation
  • Bias 5.0 V, 305 mA
  • Package Dimensions: 5.0 x 6.0 x 0.85 mm
  • Part Number:
    TGC4408-SM
    Type:
    Active
    Configuration:
    Downconverter
    RF Frequency Range Min:
    18300 MHz
    RF Frequency Range Max:
    20200 MHz
    Operating LO Frequency Range Min:
    7900 MHz
    Operating LO Frequency Range Max:
    11100 MHz
    IF Frequency Min:
    950 MHz
    IF Frequency Max:
    1950 MHz
    IIP3:
    -8 dBm
    Supply Voltage:
    5 V
    Isolation LO-IF:
    -7 dB
    Package:
    5x5mm QFN
    No Content Available

    Technical Inquiry Request for TGC4408-SM RF Mixer

    Fields marked with * are required.
    Product Specifications For TGC4408-SM RF Mixer
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices