Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint TGC4405-SM is an upconverter with RF output frequencies of 17 to 27 GHz. It contains a frequency doubler and local oscillator (LO) amplifier, operating at LO input frequencies of 8 to 13 GHz. The TGC4405-SM is in a compact 4 mm x 4 mm package footprint. The TGC4405-SM nominally provides 13 dB conversion gain and 28 dBm OTOI when operated with LO inputs from 2 to 5 dBm. The TGC4405-SM is ideally suited for low cost markets such as point-to-point radio and K band satellite communications. The device is lead-free and RoHS compliant and has a protective surface passivation layer providing environmental robustness.

Features:
  • RF output frequency range: 17 to 27 GHz
  • LO input frequency range: 8 to 13 GHz
  • IF input frequency range: 0.5 to 3 GHz
  • 28 dBm OTOI
  • 13 dB conversion gain
  • Bias: Vd = 5 V, Idq = 425 mA
  • Package dimensions: 4 x 4 x 0.9 mm
  • Part Number:
    TGC4405-SM
    Type:
    Active
    Configuration:
    Up Converting
    RF Frequency Range Min:
    17000 MHz
    RF Frequency Range Max:
    27000 MHz
    Operating LO Frequency Range Min:
    8000 MHz
    Operating LO Frequency Range Max:
    13000 MHz
    LO Drive Max:
    18 dBm
    IF Frequency Min:
    500 MHz
    IF Frequency Max:
    3000 MHz
    IIP3:
    28 dBm
    Supply Voltage:
    5 V
    Package:
    4x4mm QFN
    No Content Available

    Technical Inquiry Request for TGC4405-SM RF Mixer

    Fields marked with * are required.
    Product Specifications For TGC4405-SM RF Mixer
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices