Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint TGC4405 is a multifunction chip. It is an upconverter with RF output frequencies of 17 to 27 GHz. It contains a frequency doubler and local oscillator (LO) amplifier, operating at LO input frequencies of 8 to 13 GHz. The part is designed using TriQuint's 0.25 um 3MI power pHEMT process. The TGC4405 nominally provides 13 dB conversion gain and 28 dBm OTOI when operated with LO inputs from 2 to 5 dBm. The part also achieves 30 dBc typical isolation between the fundamental and doubled frequency. The TGC4405 is ideally suited for low cost markets such as point-to-point radio, and Ku band satellite communications. Each device is 100% DC and RF tested on-wafer to ensure performance compliance. The device is available in chip form. It is lead-free and RoHS compliant and has a protective surface passivation layer providing environmental robustness.

Features:
  • RF output frequency range: 17 to 27 GHz
  • LO input frequency range: 8 to 13 GHz
  • IF input frequency range: 0.5 to 3 GHz
  • 13 dB conversion gain
  • 28 dBm OTOI
  • 30 dBc LO isolation
  • Bias: Vd = 5 V, Idq = 425 mA, Vg = -0.5 V typical
  • Technology: 3MI 0.25 um Power PHEMT
  • Chip dimensions: 2.07 x 1.93 x 0.1 mm
  • Part Number:
    TGC4405
    Type:
    Active
    Configuration:
    Up Converting
    RF Frequency Range Min:
    17000 MHz
    RF Frequency Range Max:
    27000 MHz
    Operating LO Frequency Range Min:
    8000 MHz
    Operating LO Frequency Range Max:
    13000 MHz
    LO Drive Max:
    18 dBm
    IF Frequency Min:
    500 MHz
    IF Frequency Max:
    3000 MHz
    IIP3:
    28 dBm
    Supply Voltage:
    5 V
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for TGC4405 RF Mixer

    Fields marked with * are required.
    Product Specifications For TGC4405 RF Mixer
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices