Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGC4403-SM is a packaged MMIC that combines a frequency doubler with a 3-stage amplifier, operating at input frequencies of 8 to 15 GHz. With greater than 30 dBc isolation between the input and doubled frequency, the TGC4403-SM achieves 20 dBm output power with 2 dBm input power. This performance makes this doubler ideally suited for point-to-point radios and Ka band satellite ground terminal applications. The TGC4403-SM provides the frequency doubling function in an compact 4 mm x 4 mm package footprint. Each device is 100% DC and RF tested on-wafer to ensure performance compliance. The device is available in chip form. It is lead-free and RoHS compliant and has a protective surface passivation layer providing environmental robustness.

Features:
  • RF output frequency range: 16 to 30 GHz
  • Input frequency range: 8 to 15 GHz
  • 20 dBm nominal Pout
  • 18 dB gain
  • 30 dBc input frequency isolation
  • Bias: Vd = 5 V, Id = 150 mA, Vdbl = -0.8 V, Vg = -0.5 V typical
  • Package dimensions: 4 x 4 x 0.9 mm
  • Part Number:
    TGC4403-SM
    Type:
    Active
    Configuration:
    Doubler
    RF Frequency Range Min:
    16000 MHz
    RF Frequency Range Max:
    30000 MHz
    Supply Voltage:
    5 V
    Package:
    4x4mm QFN
    No Content Available

    Technical Inquiry Request for TGC4403-SM RF Mixer

    Fields marked with * are required.
    Product Specifications For TGC4403-SM RF Mixer
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices