Part Number:
TGC4402-SM
|
Type:
Active
|
Configuration:
Up Converting
|
RF Frequency Range Min:
18000 MHz
|
RF Frequency Range Max:
26000 MHz
|
Operating LO Frequency Range Min:
16000 MHz
|
Operating LO Frequency Range Max:
26000 MHz
|
LO Drive Max:
19 dBm
|
IF Frequency Min:
500 MHz
|
IF Frequency Max:
3000 MHz
|
IIP3:
18 dBm
|
Supply Voltage:
0.9 V
|
Isolation LO-RF:
40 dB
|
Package:
4x4mm QFN
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |