Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGC2510-SM is a Ku-Band image reject up-converter with integrated LO buffer amplifier and output variable gain amplifier. The TGC2510-SM operates from an RF of 10 to 16 GHz and LO from 6.5 to 19 GHz with IF inputs from DC to 3.5 GHz and is designed using TriQuint's pHEMT production process. The TGC2510-SM typically provides 33 dBm of output TOI at -10 dBm input power per tone and has a conversion gain of 17 dB. The TGC2510-SM is available in a low-cost, surface mount 28 lead 5 x 5 mm QFN package and is ideally suited for Point-to-Point Radio and Ku Band VSAT Ground Terminals. Lead-free and RoHS compliant. Evaluation boards are available upon request.

Features:
  • RF Frequency Range: 10 - 16 GHz
  • IF Frequency: DC – 3.5 GHz
  • LO Frequency: 6.5 – 19 GHz
  • LO Input Power: 0 to 6 dBm
  • Conversion Gain: 17 dB
  • OTOI: 33 dBm at max gain
  • Attenuation Range: 15 dB typical
  • Package Dimensions: 5.0 x 5.0 x 1.3 mm
  • Part Number:
    TGC2510-SM
    Type:
    Active
    Configuration:
    Up Converter
    RF Frequency Range Min:
    10000 MHz
    RF Frequency Range Max:
    16000 MHz
    Operating LO Frequency Range Min:
    6500 MHz
    Operating LO Frequency Range Max:
    19000 MHz
    LO Drive Max:
    6 dBm
    IF Frequency Max:
    3500 MHz
    IIP3:
    33 dBm
    Supply Voltage:
    5 V
    Package:
    5x5mm QFN
    No Content Available

    Technical Inquiry Request for TGC2510-SM RF Mixer

    Fields marked with * are required.
    Product Specifications For TGC2510-SM RF Mixer
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices