Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant


Features:
  • Very low loss (< 0.25 dB typical)
  • High power 1 W 50 Ohm termination
  • Broadband 3 dB power split
  • Chip dimensions: 1.0 x 3.0 x 0.1 mm (40 x 120 x 4 mils)
  • 3 sizes cover 12 to 45 GHz
  • Part Number:
    TGB4001
    Type:
    Hybrid
    Min Frequency:
    18, 0 MHz
    Max Frequency:
    32, 0 MHz
    CW Power:
    1 W
    Package Style:
    Die
    Insertion Loss:
    0.25 dB
    No Content Available

    Technical Inquiry Request for TGB4001 RF Coupler

    Fields marked with * are required.
    Product Specifications For TGB4001 RF Coupler
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices