Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant


Features:
  • 10 GHz filter
  • < ±1.25ps group delay to Fo
  • > 15 dB return loss to 2Fo
  • Filter bandwidth ± 0.5 GHz
  • 3MI technology
  • Chip dimensions: 0.49 x 0.49 x 0.10 mm (0.019 x 0.019 x 0.004 in)
  • Part Number:
    TGB2010-10
    Center Frequency:
    10000 MHz
    Length:
    0.49 mm
    Width:
    0.49 mm
    Height:
    0.1 mm
    No Content Available

    Technical Inquiry Request for TGB2010-10 RF Filter - Band Pass

    Fields marked with * are required.
    Product Specifications For TGB2010-10 RF Filter - Band Pass
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices