Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant


Features:
  • Very low loss (less than 0.25 dB typical)
  • High power 1 W 50 Ohm termination
  • Broadband 3 dB power split
  • Chip dimensions: 1.0 x 3.0 x 0.1 mm (40 x 120 x 4 mils)
  • 3 sizes cover 12 GHz to 45 GHz
  • Part Number:
    TGB2001
    Type:
    Hybrid
    Min Frequency:
    12, 0 MHz
    Max Frequency:
    21, 0 MHz
    CW Power:
    4 W
    Package Style:
    Die
    Insertion Loss:
    0.25 dB
    No Content Available

    Technical Inquiry Request for TGB2001 RF Coupler

    Fields marked with * are required.
    Product Specifications For TGB2001 RF Coupler
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices