Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA9092-SCC is a dual channel, three stage wide band high power amplifier (HPA) MMIC. It uses TriQuint's proven 0.25 mm Power pHEMT process and supports a variety of high performance applications including military electronic warfare (EW) programs, VSAT and other applications requiring wideband high power performance. Each amplifier channel consists of one 1200 um input device driving a 2400 um intermediate stage which drives a 4800 um output stage. The TGA9092-SCC provides a nominal 34 dBm of output power at 2 dB gain compression across the 6 to 18 GHz range (per channel). Power combined, nominal output power of 36.5 dBm can be expected with low loss external couplers. Typical per-channel small signal gain is 24 dB. Typical single-ended input / output return loss is 6 to 8 dB across the band. The TGA9092-SCC is 100% DC and RF tested onwafer to ensure performance compliance. The device is available in chip form.

Features:
  • Dual channel power amplifier
  • 0.25um pHEMT technology
  • 6 to 18 GHz frequency range
  • 2.8 W / channel midband Pout
  • 5.6 W Pout combined
  • 24 dB nominal gain
  • Balanced in / our for low VSWR
  • 8 V @ 1.2 A per channel bias
  • Part Number:
    TGA9092-SCC
    Export Status:
    Frequency Min:
    6 GHz
    Frequency Max:
    18 GHz
    Psat:
    34.5 dBm
    Gain:
    24 dB
    Supply Voltage \ Vd Max:
    8 V
    Quiescent Current \ Id:
    1200 mA
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for TGA9092-SCC Amplifier

    Fields marked with * are required.
    Product Specifications For TGA9092-SCC Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices