Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA9088A-SCC is a 17 to 21 GHz 0.125 Watt self-biased medium power amplifier (MPA) in MMIC form. The part is designed using TriQuint's proven standard 0.25 um gate pHEMT production process with 100 um substrate technology. This MPA provides a nominal 22 dBm of output power at 2 dB gain compression with a nominal small signal gain of 18.5 dB. The TGA9088A-SCC provides an economical solution for a 20 GHz driver and provides application solutions for the satellite and point-to-point radio markets. The part is 100% DC and RF tested on-wafer to ensure performance compliance.

Features:
  • 0.25um PHEMT technology
  • 17 to 21 GHz frequency range
  • 22 dBm @ P2dB nominal Pout
  • 18.5 dB nominal gain
  • IRL: > 18 dB, ORL: > 10 dB
  • 7 V, 66 mA self-bias
  • Part Number:
    TGA9088A-SCC
    Min Frequency:
    17 GHz
    Max Frequency:
    21 GHz
    P1dB Typ:
    19 dBm
    Gain Typ:
    18.5 dB
    Supply Voltage Nominal:
    7 V
    Package:
    DIE
    Package Style:
    DIE
    No Content Available

    Technical Inquiry Request for TGA9088A-SCC Amplifier

    Fields marked with * are required.
    Product Specifications For TGA9088A-SCC Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices