Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
TGA9083-SCC
Export Status:
Frequency Min:
6.5 GHz
Frequency Max:
11.5 GHz
Psat:
37 dBm
Gain:
19 dB
Supply Voltage \ Vd Max:
7 V
Quiescent Current \ Id:
1200 mA
Package:
DIE
Power Added Efficiency:
35 %
No Content Available

Technical Inquiry Request for TGA9083-SCC Amplifier

Fields marked with * are required.
Product Specifications For TGA9083-SCC Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices