|
Part Number:
TGA9070-SCC
|
|
Export Status:
|
|
Frequency Min:
23 GHz
|
|
Frequency Max:
29 GHz
|
|
P1dB:
30 dBm
|
|
Gain:
23 dB
|
|
Supply Voltage \ Vd Max:
7 V
|
|
Quiescent Current \ Id:
400 mA
|
|
Package:
DIE
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |