Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint TGA8810-SCC is a self-biased general purpose amplifier. Two gain stages employ shunt feedback to produce flat gain to 10 GHz. Output power at 1 dB gain compression is typically 17 dBm and noise figure is 6 dB. The TGA8810-SCC uses on-chip DC blocks to allow direct cascading. Three different on-chip self-bias resistors provide the flexibility of selecting bias current and RF performance. The TGA8810-SCC is available in chip form and is readily assembled using automated equipment. Bond pad and backside metallization is gold plated for compatibility with eutectic alloy attachment methods as well as the thermocompression and thermosonic wire bonding processes.

Features:
  • 2 to 10 GHz frequency range
  • Operates from single 5 V supply
  • Unconditionally stable
  • 17 dB typical gain
  • Typical ± 0.6 dB gain flatness
  • 1.8796 x 1.6510 x 0.1524 mm (0.074 x 0.065 x 0.006 in)
  • Part Number:
    TGA8810-SCC
    Frequency Min:
    2 GHz
    Frequency Max:
    10 GHz
    P1dB:
    17 dBm
    Gain:
    17 dB
    IP3:
    26 dBm
    Supply Voltage \ Vd Max:
    5 V
    Quiescent Current \ Id:
    60 mA
    Noise Figure:
    6 dB
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for TGA8810-SCC Amplifier

    Fields marked with * are required.
    Product Specifications For TGA8810-SCC Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices