|
Part Number:
TGA8659-FL
|
|
Frequency Min:
13 GHz
|
|
Frequency Max:
15 GHz
|
|
Psat:
36 dBm
|
|
Gain:
25 dB
|
|
IP3:
41 dBm
|
|
Supply Voltage \ Vd Max:
7 V
|
|
Quiescent Current \ Id:
1300 mA
|
|
Package:
10 LEAD FLANGE
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |