|
Part Number:
TGA8399C
|
|
Frequency Min:
8 GHz
|
|
Frequency Max:
18 GHz
|
|
P1dB:
13 dBm
|
|
Gain:
17 dB
|
|
Supply Voltage \ Vd Max:
4.5 V
|
|
Quiescent Current \ Id:
50 mA
|
|
Noise Figure:
4 dB
|
|
Package:
DIE
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |