Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint TGA8344-SCC features two cascaded monolithic low-noise distributed amplifiers with on-chip bias operating from 2 to 18 GHz. This die offers the advantage of high gain, typically 19 dB, in compact die size with simplified biasing configuration. Noise figure is typically 4 dB. The two cascade amplifiers have eighteen 122 um gate-width FETs providing 16 dBm of output power at 1 dB gain compression. Input return loss is typically 14 dB from 2 to 18 GHz and output return loss is typically 13 dB. Ground is provided to the circuitry through vias to the backside metallization. The part's small size and high gain make it suitable for use in a variety of wide-band electronic commercial and warfare systems. Bond pad and backside metallization is gold plated for compatibility with eutectic alloy attachment methods as well as the thermocompression wire bonding processes. The TGA8344-SCC is supplied in chip form and is readily assembled using automated equipment.

Features:
  • 2 to 18 GHz frequency range
  • Typical 4 dB noise figure at midband
  • 16 dBm typical output power at 1 dB gain compression
  • 19 dB typical gain
  • Typical input SWR 1.5:1 and output SWR 1.6:1
  • Dimensions: 3.9878 x 3.810 x 0.1016 mm (0.1570 x 0.150 x 0.0040 in)
  • Part Number:
    TGA8344-SCC
    Frequency Min:
    2 GHz
    Frequency Max:
    18 GHz
    P1dB:
    16 dBm
    Gain:
    19 dB
    Supply Voltage \ Vd Max:
    5 V
    Quiescent Current \ Id:
    120 mA
    Noise Figure:
    4 dB
    Package:
    DIE
    Gain Flatness:
    19 ±dB
    No Content Available

    Technical Inquiry Request for TGA8344-SCC Amplifier

    Fields marked with * are required.
    Product Specifications For TGA8344-SCC Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices