Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint TGA8334-SCC is a GaAs monolithic dual-gate distributed amplifier. Small-signal gain is typically 8 dB with positive gain slope across the band. Input and output return loss is typically greater than 9.7 dB. Five 600 um gate-width FETs provide more than 26 dB output power at 1 dB gain compression at midband. Ground is provided to the circuitry through vias to the backside metallization. The TGA8334-SCC is directly cascadable with other broadband TriQuint GaAs amplifiers, such as the TGA8300-SCC and TGA8622-SCC . This general power amplifier is suitable for a variety of wide-band applications such as distributed networks, logging stages and oscillator buffers. Bond pad and backside metallization is gold plated for compatibility with eutectic alloy attachment methods as well as the thermocompression and thermosonic wire bonding processes. The TGA8334-SCC is supplied in chip form and is readily assembled using automated equipment.

Features:
  • 2 to 20 GHz frequency range
  • 0.4 W output power at 1 dB gain
  • Compression at idband
  • Positive gain slope across frequency
  • On-chip input DC-blocking capacitor
  • 1.8:1 Input SWR at midband, 1.3:1 output SWR at midband
  • 8 dB gain with +/- 1 dB flatness
  • Dimensions: 3.1750 x 1.808 x 0.1524 mm (0.125 x 0.071 x 0.006 in)
  • Part Number:
    TGA8334-SCC
    Frequency Min:
    2 GHz
    Frequency Max:
    20 GHz
    P1dB:
    25 dBm
    Gain:
    8 dB
    IP3:
    38 dBm
    Supply Voltage \ Vd Max:
    8 V
    Quiescent Current \ Id:
    440 mA
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for TGA8334-SCC Amplifier

    Fields marked with * are required.
    Product Specifications For TGA8334-SCC Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices