Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint TGA8310-SCC is a monolithic low noise distributed amplifier which operates from 2 to 20 GHz. Typical noise figure is 4 dB. Nine 122 um gatewidth FETs typically provide 17.5 dBm of output power at 1 dB gain compression and 9 dB typical small signal gain. Typical input return loss is 17 dB from 2 to 20 GHz. Typical output return loss is 20 dB. Ground is provided to the circuitry through vias to the backside metallization The TGA8310-SCC low noise distributed amplifier is suitable for a variety of wideband electronic warfare (EW) systems such as radar warning receivers, electronic counter measures (ECM), decoys, jammers and phased array systems. Bond pad and backside metallization is gold plated for compatibility with eutectic alloy attachment methods as well as the thermocompression and thermosonic wire bonding processes. The TGA8310-SCC is supplied in chip form and is assembled using automated equipment.

Features:
  • 2 to 20 GHz frequency range
  • 3.5 dB noise figure midband
  • 1.4:1 typical input / output SWR
  • 17.5 dBm output power at 1 dB gain compression
  • 9 dB typical gain
  • Dimensions: 4.1 x 2.4 x 0.1 mm (0.162 x 0.093 x 0.004 in)
  • Part Number:
    TGA8310-SCC
    Frequency Min:
    2 GHz
    Frequency Max:
    20 GHz
    P1dB:
    17.5 dBm
    Gain:
    9 dB
    IP3:
    27 dBm
    Supply Voltage \ Vd Max:
    5 V
    Quiescent Current \ Id:
    60 mA
    Noise Figure:
    3.5 dB
    Package:
    DIE
    Gain Flatness:
    9 ±dB
    No Content Available

    Technical Inquiry Request for TGA8310-SCC Amplifier

    Fields marked with * are required.
    Product Specifications For TGA8310-SCC Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices