Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA8300-SCC is a GaAs monolithic distributed amplifier designed for use as a multioctave general-purpose gain block. Four 189 um gate-width FETs provide 7.5 dB nominal gain and 5.5 dB noise figure from 2 to 18 GHz. Typical power output is 20 dBm at 1 dB gain compression. Typical input and output SWRs are 1.5:1. Ground is provided to the circuitry through vias to the backside metallization. The TGA8300-SCC is supplied in chip form and is engineered for high-volume automated assembly. All metal surfaces are gold-plated to be compatible with thermocompression and thermosonic wire bonding processes.

Features:
  • 2 to 18 GHz frequency range
  • 20 dBm typical output power at 1 dB gain compression
  • 7.5 dB typical gain
  • Input / output SWR: 1.5:1
  • On-chip blocking capacitor allows easy cascading
  • Dimensions: 2.362 x 1.625 x 0.152 mm (0.093 x 0.064 x 0.006 in)
  • Part Number:
    TGA8300-SCC
    Min Frequency:
    2 GHz
    Max Frequency:
    18 GHz
    P1dB Typ:
    20 dBm
    Gain Typ:
    7.5 dB
    Supply Voltage Nominal:
    6 V
    Package:
    DIE
    Package Style:
    DIE
    No Content Available

    Technical Inquiry Request for TGA8300-SCC Amplifier

    Fields marked with * are required.
    Product Specifications For TGA8300-SCC Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices