|
Part Number:
TGA8226-SCC
|
|
Frequency Min:
2 GHz
|
|
Frequency Max:
6 GHz
|
|
P1dB:
17 dBm
|
|
Gain:
13.5 dB
|
|
IP3:
26 dBm
|
|
Supply Voltage \ Vd Max:
15 V
|
|
Quiescent Current \ Id:
70 mA
|
|
Noise Figure:
5.5 dB
|
|
Package:
DIE
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |