|
Part Number:
TGA8035-SCC
|
|
Frequency Min:
6 GHz
|
|
Frequency Max:
18 GHz
|
|
P1dB:
12.5 dBm
|
|
Gain:
13 dB
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
80 mA
|
|
Noise Figure:
5 dB
|
|
Package:
DIE
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |