Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint TGA8014-SCC is a two-stage GaAs monolithic medium power amplifier. Reactively matched 914 um and 1219 um FETS provide 11 dB nominal gain with 16 percent typical power-added efficiency and output power at 1 dB gain compression of 0.5 watt. Ground is provided to the circuitry through vias to the backside metallization. The TGA8014-SCC provides 27 dBm typical output power at 1 dB gain compression. The small size and inherent reliability advantages of a monolithic device over a hybrid design make this device attractive for use in a variety of military applications. Used in a balanced configuration, the TGA8014-SCC effectively addresses applications such as driver and power stages in electronic warfare (EW) amplifiers, local oscillator buffers and TWT replacement amplifiers. Bond pad and backside metallization is gold plated for compatibility with eutectic alloy attachment methods as well as the thermcompression and thermosonic wire bonding processes. The TGA8014-SCC is supplied in chip form and is readily assembled using automated equipment.

Features:
  • 6 to 18 GHz frequency range
  • 11 dB typical gain
  • Greater than 0.5 Watt output power at 1 dB gain compression
  • Designed for balanced configuration
  • Unconditionally stable
  • Dimensions: 3.6068 x 1.9304 x 0.1016 mm (0.142 x 0.076 x 0.004 in)
  • Part Number:
    TGA8014-SCC
    Frequency Min:
    6 GHz
    Frequency Max:
    18 GHz
    P1dB:
    27 dBm
    Gain:
    11 dB
    Supply Voltage \ Vd Max:
    8 V
    Quiescent Current \ Id:
    340 mA
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for TGA8014-SCC Amplifier

    Fields marked with * are required.
    Product Specifications For TGA8014-SCC Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices