Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA4953-SL is part of a series of surface mount modulator drivers suitable for a variety of driver applications and is compatible with Metro MSA standards. The TGA4953-SL consists of two high performance wideband amplifiers combined with off chip circuitry assembled in a surface mount package. A single TGA4953-SL placed between the MUX and Optical Modulator provides OEMs with a board level modulator driver surface mount solution. The TGA4953-SL provides Metro and Long Haul designers with system critical features such as: low power dissipation (1.1 W at Vo = 6 V), very low rail ripple, high voltage drive capability at 5V bias (6 V amplitude adjustable to 3 V), low output jitter (1 ps rms typical) and low input drive sensitivity (250 mV at Vo = 6V). The TGA4953-SL requires external DC blocks, a low frequency choke and control circuitry. The part is RoHS compliant. Evaluation boards are available upon request.

Features:
  • Metro MSA compatible
  • Wide drive range (3 to 10 V)
  • Single-ended input / output
  • Low power dissipation (1.1 W at Vo = 6V)
  • Very low rail ripple
  • 25 ps edge rates (20/80)
  • Small form factor: 11.4 x 8.9 x 2 mm (0.450 x 0.350 x 0.080 in)
  • Part Number:
    TGA4953-SL
    No Content Available

    Technical Inquiry Request for TGA4953-SL Amplifier

    Fields marked with * are required.
    Product Specifications For TGA4953-SL Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices