Part number TGA4943-SL Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

40 & 100 Gb/s 8 Vpp Optical Modulator Driver

The TriQuint TGA4943-SL is a three stage optical modulator driver amplifier designed to operate at frequencies that target both the 40 and 100 Gb/s optical market using an 14.4 x 7 x 2 mm surface mount system in package (SIP).
 
The TGA4943-SL consists of three high performance wideband amplifiers assembled in a surface mount package combined with a minimum of off-chip components. A single TGA4943-SL placed between the MUX and Optical Modulator provides OEMs with a modulator driver surface mount solution.
 
The TGA4943-SL provides Metro and Long Haul designers with system critical features such as: low power dissipation, low rail ripple, high voltage drive capability (3 Vpp amplitude adjustable up to 9 Vpp), low output jitter and low input drive sensitivity (0.4 Vpp to 1 Vpp at Vout = 8Vpp). The part is lead-free and RoHS compliant. Evaluation boards are available upon request.

Part Number:
TGA4943-SL
No Content Available

Technical Inquiry Request for TGA4943-SL Amplifier

Fields marked with * are required.
Product Specifications For TGA4943-SL Amplifier
Design Information
Contact Information


Availability
In Stock
2998
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices