Part number TGA4928 Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA4928 is a high linearity Low Noise Amplifier. The amplifier is fabricated using TriQuint's TQPED process. It is internally matched and only requires an external RF choke and blocking/bypass capacitors for operation from a single +5V supply. The internal active bias circuit also enables stable operation over bias and temperature variations.

The TGA4928 covers the 0.05-4.0 GHz frequency band and is targeted for wireless infrastructure or other applications requiring high linearity and/or low noise figure.

Die attach should be accomplished with conductive epoxy only. Eutectic attach is not recommended.

Lead-free and RoHS compliant.
Part Number:
TGA4928
Frequency Min:
0.05 GHz
Frequency Max:
4 GHz
P1dB:
21 dBm
Gain:
14 dB
IP3:
36 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
85 mA
Noise Figure:
2.1 dB
Package:
DIE
Return Loss Input:
15 dB
Return Loss Output:
15 dB
No Content Available

Technical Inquiry Request for TGA4928 Amplifier

Fields marked with * are required.
Product Specifications For TGA4928 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices