Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA4916 is a compact 7 Watt high power amplifier for Ka band applications. The part is designed using TriQuint's proven standard 0.15 um gate power pHEMT production process. The TGA4916 provides a nominal 38.5 dBm of output power at an input power level of 19 dBm with a small signal gain of 21 dB. The part is ideally suited for low cost emerging markets such as base station transmitters for satellite ground terminals and point-to-point radio.

Features:
  • Frequency range: 29 to 31 GHz
  • 38.5 dBm nominal Psat, 38 dBm nominal P1dB
  • Gain: 21 dB
  • Return losses: -10 dB
  • Bias: Vd = 6 V, Idq = 3.2 A, Vg = -0.7 V typical, Id under RF drive = 6 A
  • Technology: 3MI 0.15 um Power pHEMT
  • Chip dimensions: 3.86 x 5.71 x 0.05 mm
  • Part Number:
    TGA4916
    Export Status:
    Frequency Min:
    29 GHz
    Frequency Max:
    31 GHz
    P1dB:
    38 dBm
    Psat:
    38.5 dBm
    Gain:
    21 dB
    Supply Voltage \ Vd Max:
    6 V
    Quiescent Current \ Id:
    3200 mA
    Package:
    DIE
    No Content Available

    Technical Inquiry Request for TGA4916 Amplifier

    Fields marked with * are required.
    Product Specifications For TGA4916 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices