Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint TGA4915-CP is a compact 7 Watt high power amplifier for Ka band applications. The part is designed using TriQuint's proven standard 0.25 um gate power pHEMT production process. The TGA4915-CP provides a nominal 38 dBm of output power at an input power level of 21 dBm with a small signal gain of 22 dB. The part is ideally suited for low cost emerging markets such as base station transmitters for satellite ground terminals and point-to-point radio.

Features:
  • Frequency range: 26 to 31 GHz
  • 38 dBm typical Psat @ Pin = 21 dBm
  • 22 dB nominal gain
  • 15 dB typical return loss
  • 0.25um pHEMT technology
  • Bias conditions: Vd = 6V, Idq = 4.2 A
  • Package dimensions: 0.526 x 0.650 x 0.073 in
  • Part Number:
    TGA4915-CP
    Export Status:
    Frequency Min:
    26 GHz
    Frequency Max:
    31 GHz
    P1dB:
    38 dBm
    Psat:
    39 dBm
    Gain:
    22 dB
    Supply Voltage \ Vd Max:
    6 V
    Quiescent Current \ Id:
    4200 mA
    Package:
    LCC13.4x16.5x1.9mm
    No Content Available

    Technical Inquiry Request for TGA4915-CP Amplifier

    Fields marked with * are required.
    Product Specifications For TGA4915-CP Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices