|
Part Number:
TGA4909
|
|
Frequency Min:
0.05 GHz
|
|
Frequency Max:
4 GHz
|
|
P1dB:
22 dBm
|
|
Gain:
22 dB
|
|
IP3:
39 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
125 mA
|
|
Noise Figure:
1.1 dB
|
|
Package:
DIE
|
|
Return Loss Input:
13 dB
|
|
Return Loss Output:
13 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |