|
Part Number:
TGA4906
|
|
Export Status:
|
|
Frequency Min:
28 GHz
|
|
Frequency Max:
31 GHz
|
|
Psat:
36 dBm
|
|
Gain:
24 dB
|
|
IP3:
39 dBm
|
|
Supply Voltage \ Vd Max:
6 V
|
|
Quiescent Current \ Id:
1600 mA
|
|
Package:
DIE
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |