Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint TGA4905-CP is a compact 4 Watt packaged high power amplifier MMIC for Ka band applications. The part is designed using TriQuint's proven standard 0.25 um gate power pHEMT production process. The TGA4905 provides a nominal 36 dBm of output power at an input power level of 18 dBm from 25 to 31 GHz with a small signal gain of 22 dB. The part is ideally suited for low cost emerging markets such as base station transmitters for satellite ground terminals, point-to-point radio and LMDS. The TGA4905-CP is 100% RF tested to ensure performance compliance.

Features:
  • 36 dBm VSAT band Psat
  • 22 dB nominal gain
  • 25 to 31 GHz frequency range
  • 0.25um pHEMT technology
  • Bias conditions: 6 V, 2.1 A (quiescent) up to 4 A under RF drive
  • Package dimensions: 13.34 x 9.65 x 1.85 mm (0.525 x 0.380 x 0.073 in)
  • Part Number:
    TGA4905-CP
    Export Status:
    Frequency Min:
    25 GHz
    Frequency Max:
    31 GHz
    Psat:
    36 dBm
    Gain:
    22 dB
    Supply Voltage \ Vd Max:
    6 V
    Quiescent Current \ Id:
    2100 mA
    Package:
    LCC13.4x9.6x1.8mm
    No Content Available

    Technical Inquiry Request for TGA4905-CP Amplifier

    Fields marked with * are required.
    Product Specifications For TGA4905-CP Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices