Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA4903-SM is a Ka band packaged medium power amplifier. The TGA4903-SM operates from 27 to 32 GHz and is designed using TriQuint's proven standard pHEMT production process. The TGA4903-SM typically provides 22 dBm of output power at 1 dB gain compression with small signal gain of 15 dB. The TGA4903-SM is ideally suited for VSAT ground terminals, point-to-point radios and point-to-multipoint communications. The part is lead-free and RoHS compliant. Evaluation boards are available upon request.

Features:
  • Frequency range: 27 to 32 GHz
  • Psat: 24 dBm, P1dB: 22 dBm
  • Gain: 15 dB
  • Return loss: 10 dB
  • Bias: Vd = 5 V, Id = 170 mA, Vg = -0.6 V typical
  • Package dimensions: 4 x 4 x 0.85 mm
  • Part Number:
    TGA4903-SM
    Export Status:
    Min Frequency:
    27 GHz
    Max Frequency:
    32 GHz
    P1dB Typ:
    22 dBm
    Psat Typ:
    24 dBm
    Gain Typ:
    15 dB
    Noise Figure Typ:
    12 dB
    Supply Voltage Nominal:
    5 V
    Package:
    SMT
    Package Style:
    QFN 4x4mm
    No Content Available

    Technical Inquiry Request for TGA4903-SM Amplifier

    Fields marked with * are required.
    Product Specifications For TGA4903-SM Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices