|
Part Number:
TGA4902-SM
|
|
Export Status:
|
|
Frequency Min:
25 GHz
|
|
Frequency Max:
35 GHz
|
|
P1dB:
25 dBm
|
|
Gain:
18 dB
|
|
Supply Voltage \ Vd Max:
6 V
|
|
Quiescent Current \ Id:
220 mA
|
|
Package:
QFN 4x4mm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |