Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The TGA4861 is a state of the art TIA with integrated AGC designed for coherent DP-QPSK receivers with baud rates up to 44.6Gbps. It features a very low total harmonic distortion which is not only crucial for DP-QPSK, but also enables higher-level QAM applications. In addition, the TGA4861 features two compensating circuits that allow it to handle large DC input currents as well as large offsets between these currents. This is, among others, important for colorless applications. The TGA4861 is manufactured in a reliable high-speed SiGe process that combines excellent performance together with cost-effectiveness. The TGA4861 complies with the OIF intradyne receiver MSA. The TGA4861 is a dual TIA and thus contains two TIA/AGC circuits on each die. In addition to the many features defined in the OIF MSA, the TGA4861, for example, also includes a versatile bandwidth tuning function.

Features:
  • Excellent linearity and low total harmonic distortion of <1% for Vout,se<350mVpp
  • Able to handle large DC input currents
  • Tunable frequency response of 8.5-13.5 GHz
  • Large dynamic range of 26dB typical
  • Manual gain or AGC mode selectable
  • Multiple amplifier stages to achieve high gain
  • Output shutdown function
  • Peak level detection
  •  Input signal strength indicator (optional)
  • Dual TIA die with +3.3 V single supply voltage
  • Compliant with OIF intradyne receiver MSA
  • SiGe technology with ƒT / ƒmax of 170 / 250 GHz
  • Part Number:
    TGA4861
    No Content Available

    Technical Inquiry Request for TGA4861 Amplifier, Transimpedance - TIA

    Fields marked with * are required.
    Product Specifications For TGA4861 Amplifier, Transimpedance - TIA
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices