Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TGA4851-SL
Type:
Amplifiers
Frequency Min:
0 GHz
Frequency Max:
30 GHz
Gain:
11 dB
Supply Voltage \ Vd Min:
2.5 V
Supply Voltage \ Vd Max:
3.3 V
Quiescent Current \ Id:
50 mA
No Content Available

Technical Inquiry Request for TGA4851-SL Amplifier

Fields marked with * are required.
Product Specifications For TGA4851-SL Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices