Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TGA4840
Export Status:
Type:
Die Amplifiers
Frequency Min:
0 GHz
Frequency Max:
50 GHz
Gain:
12 dB
Package:
DIE
No Content Available

Technical Inquiry Request for TGA4840 Amplifier

Fields marked with * are required.
Product Specifications For TGA4840 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices