Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA4826-SM is a high power wideband amplifier that is part of a series of optical driver amplifiers suitable for a variety of optical network applications. This part typically provides 22 dB small signal gain. The TGA4826-SM is an excellent choice for applications requiring high drive combined with high linearity. The TGA4826-SM can be used as a gain block when Vdbypass is used, or alternatively, can deliver up to 10 Vpp when Vd is biased through an external bias tee through the RFout line. The TGA4826-SM requires an RF choke, DC blocks and/or bias tees, if required, and control circuitry. The part is lead-free and RoHS compliant. MSL1 per IPC/JEDEC J-STD-020C. Evaluation boards available on request.

Features:
  • 9 to 18 Gbps operation
  • 3 -10 Vpp output voltage
  • Gain: 22 dB
  • Single-ended input / output
  • Low power dissipation < 1.6 W
  • Bias: Vd = 7 V, Id = 280 mA, Vctrl = +0.4 V, Vg = -0.5 V typical for operation
  • Package dimensions: 6 x 6 x 1.6 mm
  • Part Number:
    TGA4826-SM
    Max Frequency:
    24 GHz
    P1dB Typ:
    27 dBm
    Gain Typ:
    22 dB
    Supply Voltage Nominal:
    7 V
    No Content Available

    Technical Inquiry Request for TGA4826-SM Amplifier

    Fields marked with * are required.
    Product Specifications For TGA4826-SM Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices