Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TGA4811
Export Status:
Frequency Min:
0 GHz
Frequency Max:
60 GHz
P1dB:
13 dBm
Gain:
15 dB
Supply Voltage \ Vd Max:
6 V
Quiescent Current \ Id:
50 mA
Noise Figure:
3 dB
Package:
DIE
Gain Flatness:
15 ±dB
No Content Available

Technical Inquiry Request for TGA4811 Amplifier

Fields marked with * are required.
Product Specifications For TGA4811 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices