Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint TGA4807 is a medium power wideband AGC amplifier MMIC die that is part of a series of optical driver amplifiers suitable for a variety of driver applications. The part typically provides 19 dB small signal gain with 19 dB AGC range. RF ports are DC coupled enabling the user to customize system corner frequencies. The TGA4807 is an excellent choice for applications requiring high drive levels. The TGA4807 has demonstrated the capability to amplify a 2 V input signal to 11 Vpp saturated. The TGA4807 requires off-chip decoupling, a DC block and a bias tee. The TGA4807 is available in die form and is lead-free and RoHS compliant.

Features:
  • Single-ended input / output
  • Small signal gain: 19 dB
  • Small signal bandwidth: 10 GHz
  • Wide drive range (3V to 11V)
  • 25 ps edge rates (20/80)
  • Power dissipation: 2.25 Watts
  • Die size: 3.3 x 2 x 0.1 mm
  • Part Number:
    TGA4807
    Min Frequency:
    0 GHz
    Max Frequency:
    10 GHz
    Psat Typ:
    25 dBm
    Gain Typ:
    19 dB
    Supply Voltage Nominal:
    7 V
    Package:
    DIE
    Package Style:
    DIE
    No Content Available

    Technical Inquiry Request for TGA4807 Amplifier

    Fields marked with * are required.
    Product Specifications For TGA4807 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices