Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TGA4802
Frequency Min:
0.04 GHz
Frequency Max:
25 GHz
Psat:
22 dBm
Gain:
12 dB
Supply Voltage \ Vd Max:
7 V
Quiescent Current \ Id:
170 mA
Package:
DIE
No Content Available

Technical Inquiry Request for TGA4802 Amplifier

Fields marked with * are required.
Product Specifications For TGA4802 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices