Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TGA4801
Export Status:
Frequency Min:
0 GHz
Frequency Max:
35 GHz
Psat:
24 dBm
Gain:
14 dB
Supply Voltage \ Vd Max:
7 V
Quiescent Current \ Id:
110 mA
Noise Figure:
2.5 dB
Package:
DIE
No Content Available

Technical Inquiry Request for TGA4801 Amplifier

Fields marked with * are required.
Product Specifications For TGA4801 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices