Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant


Features:
  • Typical frequency range: 57 to 65 GHz
  • 4 dB nominal noise figure
  • 13 dB nominal gain
  • Bias: 3.0 V, 41 mA
  • 0.15 um 3MI pHEMT technology
  • Chip dimensions: 1.62 x 0.84 x 0.10 mm (0.064 x 0.033 x 0.004 in)
  • Part Number:
    TGA4600
    Export Status:
    Frequency Min:
    57 GHz
    Frequency Max:
    65 GHz
    Gain:
    13 dB
    Supply Voltage \ Vd Max:
    3 V
    Quiescent Current \ Id:
    41 mA
    Noise Figure:
    4 dB
    Package:
    DIE
    Gain Flatness:
    13 ±dB
    No Content Available

    Technical Inquiry Request for TGA4600 Amplifier

    Fields marked with * are required.
    Product Specifications For TGA4600 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    2734
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices