Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TGA4548-SM
Export Status:
Type:
RF Power MMIC
Frequency Min:
17 GHz
Frequency Max:
20 GHz
Psat:
40 dBm
Gain:
27 dB
Supply Voltage \ Vd Max:
28 V
Quiescent Current \ Id:
300 mA
Package:
24-Lead
Power Added Efficiency:
30 %
Return Loss Input:
17 dB
Return Loss Output:
10 dB
Process:
GaN
No Content Available

Technical Inquiry Request for TGA4548-SM Amplifier

Fields marked with * are required.
Product Specifications For TGA4548-SM Amplifier
Design Information
Contact Information


Availability
In Stock
5
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$206.00
25 - 99
$202.91
100 - 249
$200.85
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices