Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TGA4548
Export Status:
Type:
RF Power Die
Frequency Min:
17 GHz
Frequency Max:
20 GHz
Psat:
40 dBm
Gain:
27 dB
Supply Voltage \ Vd Max:
28 V
Quiescent Current \ Id:
300 mA
Package:
DIE
Power Added Efficiency:
30 %
Process:
GaN
No Content Available

Technical Inquiry Request for TGA4548 Amplifier

Fields marked with * are required.
Product Specifications For TGA4548 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$207.00
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices