Part number TGA4544-SM Product Type Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The Qorvo TGA4544-SM is a Ka-Band power amplifier with integrated power detector. The TGA4544-SM operates from 26 - 31 GHz and is designed using TriQuint's power pHEMT production process.

The TGA4544-SM typically provides 32 dBm of saturated output power with small signal gain of 23 dB. Third Order Intercept is 41 dBm at 20 dBm SCL.

The TGA4544-SM is available in a low-cost, surface mount 26 lead 5x5 ACQFN package and is ideally suited for point-to-point radio.

Lead-free and RoHS compliant

Part Number:
TGA4544-SM
Type:
Amplifiers
Frequency Min:
26 GHz
Frequency Max:
31 GHz
P1dB:
31 dBm
Psat:
32 dBm
Gain:
23 dB
IP3:
41 dBm
Supply Voltage \ Vd Max:
6 V
Quiescent Current \ Id:
1100 mA
Package:
QFN 5x5mm
Return Loss Input:
8 dB
Return Loss Output:
10 dB
No Content Available

Technical Inquiry Request for TGA4544-SM Amplifier

Fields marked with * are required.
Product Specifications For TGA4544-SM Amplifier
Design Information
Contact Information


Availability
In Stock
3440
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices