Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The TriQuint TGA4543 is a 40.5 - 43.5 GHz Power Amplifier designed using TriQuint's power pHEMT production process. The TGA4543 typically provides 28.5 dBm of output power at 1dB gain compression with small signal gain of 23 dB. Third Order Intercept is 38 dBm at 18 dBm Output/Tone. The TGA4543 is ideally suited for Point-to-Point Radio, Ka-band communications, and Millimeter-wave communications. Lead-free and RoHS compliant. Evaluation Boards are available upon request.

Features:
  • Frequency range: 40.5 - 43.5 GHz
  • Output power: 30 dBm Psat, 28.5 dBm P1dB
  • Gain: 23 dBm Typical
  • TOI: 38 dBm @ 18 dBm Output/Tone
  • Integrated power detector
  • Bias: Vcc = 6V, Icc = 900 mA Typical
  • Dimension: 2.95 x 2.95 x 0.1 mm
  • Part Number:
    TGA4543
    Export Status:
    Type:
    Die Amplifiers
    Frequency Min:
    40.5 GHz
    Frequency Max:
    43.5 GHz
    P1dB:
    28.5 dBm
    Psat:
    30 dBm
    Gain:
    23 dB
    IP3:
    38 dBm
    Supply Voltage \ Vd Max:
    6 V
    Quiescent Current \ Id:
    900 mA
    Return Loss Input:
    8 dB
    Return Loss Output:
    10 dB
    No Content Available

    Technical Inquiry Request for TGA4543 Amplifier

    Fields marked with * are required.
    Product Specifications For TGA4543 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices