Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The TriQuint TGA4542 is a 37 - 40 GHz Power Amplifier designed using TriQuint’s power pHEMT production process. The TGA4542 typically provides 31.5 dBm of output power at 1dB gain compression with small signal gain of 26 dB. Third Order Intercept is 38 dBm at 18 dBm Output/Tone. The TGA4542 is ideally suited for Point-to-Point Radio, Ka-band communications, and Millimeter-wave communications. Lead-free and RoHS compliant. Evaluation Boards are available upon request

Features:
  • Frequency range: 37 - 40 GHz
  • Output power: 32.5 dBm Psat, 31.5 dBm P1dB
  • Gain: 26 dBm Typical
  • TOI: 38 dBm @ 18 dBm output/tone
  • Integrated power detector
  • Bias: Vcc = 6V, Icc = 900 mA typical
  • Dimension: 2.95 x 2.95 x 0.1 mm
  • Part Number:
    TGA4542
    Export Status:
    Min Frequency:
    37 GHz
    Max Frequency:
    40 GHz
    P1dB Typ:
    31.5 dBm
    Psat Typ:
    32.5 dBm
    Gain Typ:
    26 dB
    Supply Voltage Nominal:
    6 V
    No Content Available

    Technical Inquiry Request for TGA4542 Amplifier

    Fields marked with * are required.
    Product Specifications For TGA4542 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices
    Replacement Part(s) Suggested

    The part TGA4542 is discontinued, below is the suggested replacement part.

    Part Number Manufacturer Description
    TGA4516 Qorvo Amplifier, RF Power , 30 - 40GHz, 33 dBm, 18dB, DIE