Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA4541-SM is a variable gain amplifier to be used as a driver amplifier in linear Ka band applications. The TGA4541-SM operates from 28 to 31 GHz and is designed using TriQuint's pHEMT production process. The TGA4541-SM typically provides 23 dBm of linear power with 32 dB of small signal gain and 31 dBm of output TOI. The attenuation range is typically 30 dB. The TGA4541-SM is available in a low-cost, surface mount 40 lead 6x6 QFN package and is ideally suited for VSAT ground terminals and Point-to-Point Radio applications. Lead-free and RoHS compliant. Evaluation Boards are available upon request.

Features:
  • Frequency range: 28 – 31 GHz
  • Power: 23 dBm P1dB
  • Gain: 33 dB
  • Output TOI: 31 dBm
  • Attenuation Range: 30 dB
  • Bias: Vd = 5 V, Id = 330 mA, Vg = -0.7 V Typical
  • Package Dimensions: 6.0 x 6.0 x 0.85 mm
  • Part Number:
    TGA4541-SM
    Frequency Min:
    28 GHz
    Frequency Max:
    31 GHz
    P1dB:
    23 dBm
    Gain:
    33 dB
    IP3:
    31 dBm
    Supply Voltage \ Vd Max:
    5 V
    Quiescent Current \ Id:
    330 mA
    Return Loss Input:
    18 dB
    Return Loss Output:
    17 dB
    No Content Available

    Technical Inquiry Request for TGA4541-SM Amplifier

    Fields marked with * are required.
    Product Specifications For TGA4541-SM Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices