|
Part Number:
TGA4538
|
|
Export Status:
|
|
Frequency Min:
37 GHz
|
|
Frequency Max:
40 GHz
|
|
P1dB:
28 dBm
|
|
Psat:
29.5 dBm
|
|
Gain:
24 dB
|
|
IP3:
38 dBm
|
|
Quiescent Current \ Id:
600 mA
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |