The Qorvo TGA4537-SM is a Ka-Band power amplifier with integrated power detector. The TGA4537-SM operates from 29 – 35 GHz and is designed using Qorvo's power pHEMT production process.
The TGA4537-SM typically provides 31 dBm of saturated output power with small signal gain of 18 dB. Third order intercept is 39 dBm at 20 dBm SCL.
The TGA4537-SM is available in a low-cost, surface mount 26 lead 5x5 ACQFN package and is ideally suited for point-to-point radio.
Lead-free and RoHS compliant.
|
Part Number:
TGA4537-SM
|
|
Export Status:
|
|
Frequency Min:
29 GHz
|
|
Frequency Max:
35 GHz
|
|
P1dB:
30 dBm
|
|
Psat:
31 dBm
|
|
Gain:
18 dB
|
|
IP3:
38 dBm
|
|
Supply Voltage \ Vd Max:
6 V
|
|
Quiescent Current \ Id:
1100 mA
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |